Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Board Level Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Board Level Pressure Sensor Style
Absolute
Electrical Characteristics
-
Board Level Pressure Sensor Supply Voltage (V)
1.5 – 3.6
Dimensions
-
Dimensions
3.3 x 3.3 x 2.75 mm [ .13 x .13 x .108 in ]
Usage Conditions
-
Pressure (bar)
2
-
Operating Temperature Range
-20 – 85 °C [ -4 – 185 °F ]
Operation/Application
-
Output Interface
I2C
-
Pressure (mbar)
2000
-
Proof Pressure Range
10 bar
-
Output/Span
24 bit ADC
-
Board Level Pressure Sensor Accuracy
±0.5mbar
-
Resolution
.016
Packaging Features
-
Board Level Pressure Sensor Package
Surface Mountable
Other
-
Options
Chlorine Resistance, Shielded
Reference Number
-
TE Internal Number
CAT-BLPS0061
No documentation available.