Application
In-Vehicle Technologies
We’re combining our experience in the automotive and high-voltage industries to create safe, reliable, efficient solutions for hybrid and electric vehicles.
TE provides a complete line of connectors, relays, harnesses, contactors and disconnects to safely connect and protect the flow of data and power around your hybrid or electric vehicle. TE‘s automotive products have been proven in light and heavy-duty vehicles and our technologies leverage decades of experience with high-voltage generation, transmission and distribution. So you can depend on them to be safe and reliable in your application. Our AMP+ line of cables, connectors, harnesses and terminals safely and reliably channel high- and low-voltage power in and around the battery and vehicle, to help you put the power to the road. Leading products include:
-
HC-STAK 25 HV Interconnection System
-
AMP+ HVA 1200 HV Interconnection System
-
AMP+ HVA 280 HV Interconnection System
-
AMP+ HVA 630 HV Interconnection System
-
AMP+ HVP 800 HV Interconnection System
-
AMP+ Auxiliary Power Terminal (APT)
-
AMP+ IPT Shielded Ring and Tongue Terminal
-
High-Power PCON Terminals
-
EVC 175 Main Contactor
-
EVC 250 Main Contactor
-
EVC 135 Contactor
-
EVC 500 Main Contactor
-
Surface Mount Resistors
-
Chassis Mount Resistors
-
Power Resistor
-
Tactile Switches
-
DIP and SIP Switches
-
Snap Action Switches
-
Push Button (Anti Vandal)
HC-STAK 25 HV Interconnection System
HV interconnection system specifically designed to ensure a safe and reliable connection between the HV battery and inverter or the power distribution and e-motor.

AMP+ HVA 1200 HV Interconnection System
A high performance interconnection system
for safe and reliable connection between
the charging interface, the on-board
charger and the battery.

AMP+ HVA 280 HV Interconnection System
AMP+ HVA 280 high voltage terminals and connectors offer numerous design possibilities and routing flexibility.

AMP+ HVA 630 HV Interconnection System
The touch-safe AMP+ HVA 630 high voltage connector system provides 2- and 5-position for high voltage onboard charging applications.

AMP+ HVP 800 HV Interconnection System
AMP+ HVP 800 high voltage connector system safely transports high currents and voltages through hybrid and electric vehicles.

AMP+ Auxiliary Power Terminal (APT)
AMP+ auxiliary power terminal is a high voltage accessory/device interconnect for hybrid and electric vehicles.

AMP+ IPT Shielded Ring and Tongue Terminal
AMP+ IPT shielded ring tongue provides 360-degree EMC shielding and wire-to-device capabilities.

High-Power PCON Terminals
High-power terminals specifically designed to support the increased connectivity requirements in high-voltage interconnection systems of hybrid and all-electric vehicles.

EVC 175 Main Contactor
Based on the proven technology of TE’s
EVC 250 contactor, the EVC 175 contactor features a continuous current of 175A and a short circuit capability of 5kA, meeting medium power requirements.

EVC 250 Main Contactor
Our EVC 250 main contactor is designed for use in hybrid, full-electric and fuel cell vehicles, on-board charging systems and works without pressurized contact chambers.

EVC 135 Contactor
Our compact EVC 135 contactors provide fast, reliable switching and custom connections for hybrid and electric vehicles.

EVC 500 Main Contactor
Our high voltage EVC 500 high contactors provide fast, reliable current switching for hybrid and electric vehicles.

Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.

Power Resistor
Our power resistors offer reliable control of circuit current and voltage to protect your device.

Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

DIP and SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.

Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.

Push Button (Anti Vandal)
Anti-vandal switches are used in applications found everywhere in the public realm, often away from supervision or surveillance.

From the charging point, to the battery, to the e-motor, TE Connectivity offers end-to-end high-voltage connectivity solutions for next generation, sustainable mobility.
Engineering Next Generation Mobility
High-Voltage Connectivity Solutions
From the charging point >> to the battery >> to the e-motor
Enabling Sustainable Mobility
Remote DC Charging
AMP+ Charging Inlet, Type 2 Combined Charging System (DC)
Inbound High Voltage Battery Connection
AMP+ HVP 800 High Voltage Connector System
High Voltage Connection EVC 175 Main Contactor
Battery Management Electronics Connections
NanoMQS Miniaturized Connector System
Outbound High Voltage Battery Connection
AMP+ HVP 800 High Voltage Connector System
Outbound High Voltage Battery Connection
AMP+ HVP 800 High Voltage Connector System
Inverter to Electric Motor Connection
AMP+ HVP 800 High Voltage Connector System
Inverter to Electric Motor Connection
AMP+ IPT Shielded Ring and Tongue Terminal
DC/DC Converter to Heater Connection
AMP+ HVA 280 High Voltage Connector System
Home AC Charging
AMP+ Charging Inlet, Type 2 (AC)
On-Board Charger Connection
AMP+ HVA 630 High Voltage Connector System
On-Board Charger to Battery Connection
AMP+ HVA 1200 High Voltage Connector System
On-Board Charger to Battery Connection
AMP+ HVA 1200
High Voltage Connector System
Engineering Next Generation Mobility
High-Voltage Connectivity Solutions
End-to-end HV Connectivity
High Performance
Safe Handling
Flexible & Robust

Application
In-Vehicle Technologies
We’re combining our experience in the automotive and high-voltage industries to create safe, reliable, efficient solutions for hybrid and electric vehicles.
TE provides a complete line of connectors, relays, harnesses, contactors and disconnects to safely connect and protect the flow of data and power around your hybrid or electric vehicle. TE‘s automotive products have been proven in light and heavy-duty vehicles and our technologies leverage decades of experience with high-voltage generation, transmission and distribution. So you can depend on them to be safe and reliable in your application. Our AMP+ line of cables, connectors, harnesses and terminals safely and reliably channel high- and low-voltage power in and around the battery and vehicle, to help you put the power to the road. Leading products include:
-
HC-STAK 25 HV Interconnection System
-
AMP+ HVA 1200 HV Interconnection System
-
AMP+ HVA 280 HV Interconnection System
-
AMP+ HVA 630 HV Interconnection System
-
AMP+ HVP 800 HV Interconnection System
-
AMP+ Auxiliary Power Terminal (APT)
-
AMP+ IPT Shielded Ring and Tongue Terminal
-
High-Power PCON Terminals
-
EVC 175 Main Contactor
-
EVC 250 Main Contactor
-
EVC 135 Contactor
-
EVC 500 Main Contactor
-
Surface Mount Resistors
-
Chassis Mount Resistors
-
Power Resistor
-
Tactile Switches
-
DIP and SIP Switches
-
Snap Action Switches
-
Push Button (Anti Vandal)
HC-STAK 25 HV Interconnection System
HV interconnection system specifically designed to ensure a safe and reliable connection between the HV battery and inverter or the power distribution and e-motor.

AMP+ HVA 1200 HV Interconnection System
A high performance interconnection system
for safe and reliable connection between
the charging interface, the on-board
charger and the battery.

AMP+ HVA 280 HV Interconnection System
AMP+ HVA 280 high voltage terminals and connectors offer numerous design possibilities and routing flexibility.

AMP+ HVA 630 HV Interconnection System
The touch-safe AMP+ HVA 630 high voltage connector system provides 2- and 5-position for high voltage onboard charging applications.

AMP+ HVP 800 HV Interconnection System
AMP+ HVP 800 high voltage connector system safely transports high currents and voltages through hybrid and electric vehicles.

AMP+ Auxiliary Power Terminal (APT)
AMP+ auxiliary power terminal is a high voltage accessory/device interconnect for hybrid and electric vehicles.

AMP+ IPT Shielded Ring and Tongue Terminal
AMP+ IPT shielded ring tongue provides 360-degree EMC shielding and wire-to-device capabilities.

High-Power PCON Terminals
High-power terminals specifically designed to support the increased connectivity requirements in high-voltage interconnection systems of hybrid and all-electric vehicles.

EVC 175 Main Contactor
Based on the proven technology of TE’s
EVC 250 contactor, the EVC 175 contactor features a continuous current of 175A and a short circuit capability of 5kA, meeting medium power requirements.

EVC 250 Main Contactor
Our EVC 250 main contactor is designed for use in hybrid, full-electric and fuel cell vehicles, on-board charging systems and works without pressurized contact chambers.

EVC 135 Contactor
Our compact EVC 135 contactors provide fast, reliable switching and custom connections for hybrid and electric vehicles.

EVC 500 Main Contactor
Our high voltage EVC 500 high contactors provide fast, reliable current switching for hybrid and electric vehicles.

Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.

Power Resistor
Our power resistors offer reliable control of circuit current and voltage to protect your device.

Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

DIP and SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.

Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.

Push Button (Anti Vandal)
Anti-vandal switches are used in applications found everywhere in the public realm, often away from supervision or surveillance.

From the charging point, to the battery, to the e-motor, TE Connectivity offers end-to-end high-voltage connectivity solutions for next generation, sustainable mobility.
Engineering Next Generation Mobility
High-Voltage Connectivity Solutions
From the charging point >> to the battery >> to the e-motor
Enabling Sustainable Mobility
Remote DC Charging
AMP+ Charging Inlet, Type 2 Combined Charging System (DC)
Inbound High Voltage Battery Connection
AMP+ HVP 800 High Voltage Connector System
High Voltage Connection EVC 175 Main Contactor
Battery Management Electronics Connections
NanoMQS Miniaturized Connector System
Outbound High Voltage Battery Connection
AMP+ HVP 800 High Voltage Connector System
Outbound High Voltage Battery Connection
AMP+ HVP 800 High Voltage Connector System
Inverter to Electric Motor Connection
AMP+ HVP 800 High Voltage Connector System
Inverter to Electric Motor Connection
AMP+ IPT Shielded Ring and Tongue Terminal
DC/DC Converter to Heater Connection
AMP+ HVA 280 High Voltage Connector System
Home AC Charging
AMP+ Charging Inlet, Type 2 (AC)
On-Board Charger Connection
AMP+ HVA 630 High Voltage Connector System
On-Board Charger to Battery Connection
AMP+ HVA 1200 High Voltage Connector System
On-Board Charger to Battery Connection
AMP+ HVA 1200
High Voltage Connector System
Engineering Next Generation Mobility
High-Voltage Connectivity Solutions
End-to-end HV Connectivity
High Performance
Safe Handling
Flexible & Robust