Visual of electric connection.

DEUTSCH Connectors

80+ Years of Enabling Reliable Connections

TE's DEUTSCH connectors are engineered for durable connections in high-vibration, heavy-use technologies. Our standard and custom DEUTSCH connectors are designed to address demanding connectivity requirements, including high-current ratings and high-number mating cycles.

GET THE RIGHT PART FAST Share your design needs
*Required fields

We manufacture a broad range of DEUTSCH connectors to address a variety of design requirements. TE's DEUTSCH connectors are engineered for reliability and manufactured to optimize connectivity in applications for the aerospace, defense, marine, automotive, and industrial and commercial transportation industries. Our portfolio offers a wide assortment of design options, including 4 pin connectors, 6 pin connectors, 8 pin connectors, and 12 pin connectors, among others.