Featured Product: Expanded zQSFP+ Product Portfolio

2.5x more throughput than traditional QSFP solutions

zQSFP+ portfolio allows for a simple upgrade path from 10 Gbps to 28 Gbps

September 17, 2015

HARRISBURG, Pennsylvania – TE Connectivity (TE), a world leader in connectivity, today announced its expanded zQSFP+ (z-Quad Small Form-factor Pluggable Plus) product portfolio, offering a data transfer rate of 28 Gbps to meet high-speed customer design requirements. TE Connectivity’s zQSFP+ interconnects offer 2.5 times more throughput than traditional QSFP solutions, and TE now offers one of the largest and most comprehensive zQSFP+ product portfolios on the market.

 

The zQSFP+ product portfolio allows for backwards compatibility with QSFP/QSFP+ cables and transceivers to allow for a simple upgrade path from 10 Gbps to 28 Gbps applications. The portfolio also offers improved performance (higher loss budget) for optics and copper cables at 10 Gbps. The entire zQSFP+ interconnect portfolio of behind and thru bezel cages includes various lightpipe and heat sink options to provide extensive design flexibility in function, cost savings, and performance.

 

“Our zQSFP+ interconnect solutions are ideal for 100G Ethernet and 100G InfiniBand applications, as well as current protocols supported by QSFP+,” said Lucas Benson, product manager at TE. “By delivering much more throughput than other solutions, our zQSFP+ connectors drive new levels of interconnect performance.”

 

Features and benefits of the zQSFP+ interconnect portfolio include:
• Four channels (4x) of 28+ Gbps data rates
• Excellent EMI protection through 28 Gbps
• Higher loss budget for optics and copper cables at 10 Gbps
• Dual-sourced products also available through Molex LLC

TE Connectivity, TE, TE connectivity (logo) and EVERY CONNECTION COUNTS are trademarks of the TE Connectivity Ltd. family of companies.
zQSFP+ is a part of the ZXP® family of connectors and uses ZXP technology. ZXP is a registered trademark of Molex LLC.