EVC 135 Contactor

Swift switching. TE's compact contactors provide fast, reliable switching and custom connections for hybrid and electric vehicles.

Compact, customizable contactors.  TE’s EVC 135 main contactor provides fast and reliable switching of the high voltage battery to the vehicle system in hybrid and electric vehicles. The compact contactors offer 450 VDC and 135 Amps of continuous current carrying capabilities. The contactors are designed with 8kV of isolation between open contacts to increase battery robustness. The contactors also provide current switching capabilities in harsh environments with no oxidation or contamination of contacts during long periods of non-operation. The configurable mounting orientation and custom connections allow customers to meet their packaging needs. The contactor features a mechanical life of 1 million cycles and is not position sensitive, so it can be mounted in almost any orientation.

Applications

  • Main power relay for hybrid electric vehicles
  • Accessory relays for high voltage system
  • High speed pre-charging

Product Offering

EVC 135 Main Contactor

Product Code Coil Voltage Coil Resistance Coil Termination Mounting

Part Numbers

Americas

Asia

EVC135-4BNGA 12 VDC
(Economization required)
15.3Ω 6 in (150mm)
stripped wire
Bottom 2203194-1
2219560-2
EVC135-5ANGA 12 VDC
(Economization optional)
26Ω 15 in (380mm)
stripped wire
Bottom 2138622-1
2219560-7
EVC135-7BNGA 12 VDC
(Economization optional)
96Ω 6 in (150mm)
stripped wire
Bottom 2138602-1
2219560-4
EVC135-4ANHA 12 VDC
(Economization required)
15.3Ω 15 in (380mm)
stripped wire
Side

2272229-1

 

 

EVC135-4BNHA 12 VDC
(Economization required)
15.3Ω 6 in (150mm)
stripped wire
Side

2138168-1

 

 

EVC135-5BNGA 12 VDC
(Economization optional)
26Ω 6 in (150mm)
stripped wire
Bottom 2098371-1
2219560-3
EVC135-6BNGA 12 VDC
(Economization required)
3.8Ω 6 in (150mm)
stripped wire
Bottom

2138084-1

2219560-1

Electrical

  • Contactor arrangement: Main contacts SPST–NO-DM (1 form X)
  • Voltage rating: 450VDC
  • Continuous current rating: 135A
  • Short term current rating (3min): 200A
  • Coil operation voltage: 12V, 24V
  • Coil resistance (+20 °C): 26Ω, 15.3Ω, 3.8Ω available for different pull-in voltages

Mechanical

  • Compact epoxy-sealed resin enclosure occupies about 65.5cm3 volume
  • Robust mounting plate with side or bottom mounting option for M4 screws
  • Inert gas filled contact chamber
  • Flying leads for coil connections
  • Load terminals threaded for M5 bolts
  • Mechanical life: 1 million cycles