Automotive Infotainment

Application

Automotive Infotainment

TE’s highly robust high-speed connectors for displays and consumer interface, and enable personalized vehicle interactions.

Drivers and passengers increasingly expect their connected lifestyle to be extended inside the vehicle. Sometimes known as the digital cockpit this will be comprised from increasingly larger (pillar-to-pillar) and higher resolution (8K) screens, heads-up displays (HUDs) and e-mirrors. In addition, it will include the integration, wired and wirelessly, of increasingly powerful consumer devices. 

 

TE Connectivity’s portfolio of automotive grade, high-speed differential and coaxial connectors for Ethernet and SerDes based applications are designed to meet the increasing demands of displays, USB interfaces and other types of HMI in todays and the next generation of connected vehicles. 

 

Our infotainment products provide the next generation of connected vehicles with fast, reliable, and responsive connectivity solutions.

 
Application
Application Function
Requirement
Connector Type
Typical Protocol
Displays Connectors

Displays 

Pillar-to-pillar, 4k/ 8K screens and
heads-up displays enable
fascinating and interactive driving experience

Up to 10 Gbps
20 Gbps+ 

Differential
Coaxial

Ethernet
Ser/Des

GEMnet
MATEnet
MATE-AX

This product table can only be viewed on desktop.

 
Application
Application Function
Requirement
Typical Protocol
Connector Type
Consumer Interfaces Connector

Consumer
Interfaces

Intergrate consumers‘ digital device
lives into mobility experience

5 Gbps (USB 3.2 Gen)
20 Gbps (USB 3.2x2 / USB 4)

USB 3.2, USB 3.2X2, USB 4

Differential 

HSD/HSL
GEMnet

This product table can only be viewed on desktop.

Automotive Infotainment

Application

Automotive Infotainment

TE’s highly robust high-speed connectors for displays and consumer interface, and enable personalized vehicle interactions.

Drivers and passengers increasingly expect their connected lifestyle to be extended inside the vehicle. Sometimes known as the digital cockpit this will be comprised from increasingly larger (pillar-to-pillar) and higher resolution (8K) screens, heads-up displays (HUDs) and e-mirrors. In addition, it will include the integration, wired and wirelessly, of increasingly powerful consumer devices. 

 

TE Connectivity’s portfolio of automotive grade, high-speed differential and coaxial connectors for Ethernet and SerDes based applications are designed to meet the increasing demands of displays, USB interfaces and other types of HMI in todays and the next generation of connected vehicles. 

 

Our infotainment products provide the next generation of connected vehicles with fast, reliable, and responsive connectivity solutions.

 
Application
Application Function
Requirement
Connector Type
Typical Protocol
Displays Connectors

Displays 

Pillar-to-pillar, 4k/ 8K screens and
heads-up displays enable
fascinating and interactive driving experience

Up to 10 Gbps
20 Gbps+ 

Differential
Coaxial

Ethernet
Ser/Des

GEMnet
MATEnet
MATE-AX

This product table can only be viewed on desktop.

 
Application
Application Function
Requirement
Typical Protocol
Connector Type
Consumer Interfaces Connector

Consumer
Interfaces

Intergrate consumers‘ digital device
lives into mobility experience

5 Gbps (USB 3.2 Gen)
20 Gbps (USB 3.2x2 / USB 4)

USB 3.2, USB 3.2X2, USB 4

Differential 

HSD/HSL
GEMnet

This product table can only be viewed on desktop.