MiMo Antennas covering LTE, WiFi & WiMAX frequencies

The MiMo Rooftop Antenna is designed specifically for use on trains, trams and buses. In addition, our MiMo antenna is versatile and future proof, covering all LTE, WiFi & WiMAX frequencies used worldwide, including GSM-R, and Cellular 700-6000MHz.

Incorporating two elements operating wideband across all frequencies from 698MHz to 6000MHz the MiMo Rooftop Antenna range is versatile and future proof. The MiMo series has two DC grounded radiating elements, in versions with a GPS module it is protected by an integrated gas discharge sure arrestor. Housed in a high impact, flame retardant Polycarbonate housing, the MiMo Rooftop Antenna is weatherproof and environmentally sealed to IP67, ensuring that the antenna's performance is never compromised.

Technical Features

  • Covers all LTE, WiFi & WiMAX frequencies used worldwide, including GSM-R, Cellular 700-6000MHz
  • 2x Elements (700MHz to 6GHz)
  • Optional active GPS antenna with built in surge arrestor
  • Compliant with rail standards, EN45545, EN50155, EN61373 & EN50121
  • Housing Polycarbonate 1000 PEI & Aluminum base
  • Industry standard 4 hole mount
  • DC Grounded Elements
  • Defined isolation and Correlation
  • Rated IP67 (When installed accroding to the installation instructions)

Applications

  • High speed trains & locomotives
  • Trams
  • Buses / coaches
  • Mass transit systems
  • Heavy duty machinery (quarry trucks etc.)

Electrical Data

  • Frequency Range (MHz): 2 X 698-960 / 1700-6000 MHz
  • Peak Gain Isotropic**

        698-960: 6dBi

        1710-2700: 6dBi

        4.9-6GHz: 10dBi

  • Polarisation: Vertical
  • Typical VSWR*: <2.5:1
  • Pattern: Omni-directional
  • Impedance: 50 Ω
  • Max Input Power (W): 60

GPS Data

Optional
  • Frequency Rang (MHz): 1560-1612
  • Impedance: 50 Ω
  • LNA Gain: 26dB + 3
  • Polarisation: Right Hand Circular
  • Operational Voltage: 3-5V DC
  • Current (Typical): 15mA
  • GPS Antenna EMC Compliance: EN 301 489-1 V1.81 & EN 301 489-3 V1.6.1, EN 50121-3-2:2015

Mechanical Data

Dimensions
  • Height (N/inc pad): 98mm (3.86')
  • Width: 87mm (3.42')
  • Length: 265mm (10.4')

Environmental Specification

  • Operating Temp: -50oC / +80oC (-58oF / +176oF)
  • Radome Material: Polycarbonate 1000
  • Radome Flame Retardance Rating: V0 (UL94)
  • Base material: Cast Aluminum (corrosion protected & powder coated)
  • Sealing: IP67 (When installed according to the installation instructions)

Approvals Data

Regulatory Approvals
  • EN 50155:2007 (Dry heat & Cooling)
  • EN 61373:2010 & EN 50155:2007 (Shock & Vibration)
  • EN 45545:2013 (Fire & Smoke)

Mounting Data

Fixing: 4 x mounting holes to suit M12 bolts.

Termination Data

Termination
  • Comms: 2 x N (female) - DC grounded
  • GPS: TNC (female) - surge protected