Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealing Option :
Sealed
-
Actuator Style :
Lever
-
Switch Connection Type :
Cable Connection
-
Switch Style :
Micro
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
Electrical Characteristics
-
Contact Current Rating (A):
10.1
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
24
Body Features
-
Product Orientation :
Vertical