Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
1 Form A (NO)
-
Coil Special Features :
Diode (Cathode 86)
Electrical Characteristics
-
Coil Voltage Rating (VDC):
24
-
Coil Resistance (Ω):
8
Mechanical Attachment
-
Product Mounting Feature Type :
Mounting Brackets
Operation/Application
-
Coil Magnetic System :
Bistable, 2 Coils
Other
-
Contact Current Class (A):
300