Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealed Device :
Yes
-
Toggle Style :
Lever
-
Switch Type :
Toggle
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
-
Operating Function :
On On
Electrical Characteristics
-
Contact Current Rating (A):
20
-
Operating Voltage (VAC):
115
-
Operating Voltage (VDC):
28
Body Features
-
Bushing Thread Size :
M12 x .75
-
Product Orientation :
Horizontal
-
Bushing Style :
Threaded
Contact Features
-
Contact Base Material :
Copper
-
Switch Contact Plating Material :
Silver Tin Oxide