Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type :
RHT
-
Interface Signal Type :
Digital
Electrical Characteristics
-
Supply Voltage (Peak) (V):
12
-
Current Consumption (mA):
20
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
-
Humidity Operating Range (%RH):
0 – 100