Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Magnetic Low Field Sensor
-
Sensor Package :
E-Line 4 Pin
Electrical Characteristics
-
Typical Operating Voltage (V):
5
-
Typical Average Current (mA):
3
Usage Conditions
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Output Signal Type :
Passive Analog
-
Typical Signal Amplitude (mV/V):
10