Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Probe Type :
HVAC/R, Surface Sensor
-
Sensor Package :
Nickel-plated Brass
-
Wire/Cladding Type :
22 AWG zipcord
Configuration Features
-
Electrical Connection :
Open End
Electrical Characteristics
Mechanical Attachment
-
Wire Length :
3048 mm [ 120 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
-
Resistance (at 25°C) (kΩ):
10
-
Accuracy (at T_ref) (°C):
± .2 from 0 – 70
-
Tolerance Resistance (%):
±.88
-
T_ref for Resistance :
25 °C [ 77 °F ]