Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Media Isolated Analog Pressure Sensor Modules
-
Pressure Type :
Gauge
-
Sensor Package :
O-Ring Mount
Configuration Features
-
Electrical Connection :
6" Ribbon Cable
Electrical Characteristics
-
Supply Voltage Range (V):
5
Dimensions
-
Product Height :
9.3 mm [ .366 in ]
-
Product Diameter :
15.82 mm [ .622 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 85 °C [ -4 – 185 °F ]
-
Total Error Band ± (%):
3
Operation/Application
-
Proof Pressure Range :
3X
-
Pressure (psi):
150
-
Output Signal Type :
.5 – 4.5 V