Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Rotary Variable Inductive Transducer (RVIT)
Configuration Features
-
Electrical Connection :
Cable
Electrical Characteristics
-
Supply Voltage Range (VDC):
10 – 28
-
Input Current (Max) (mA):
41
Body Features
-
Product Weight (g):
70
-
Case Material :
Anodized Aluminum
Mechanical Attachment
-
Sensor Mount Type :
Size 15 Servo Mount
Dimensions
-
Shaft Diameter :
4.75 mm [ .187 in ]
-
Product Diameter :
38.1 mm [ 1.5 in ]
Usage Conditions
-
Operating Temperature Range :
-18 – 77 °C [ 0 – 170 °F ]
Operation/Application
-
Output Signal Type :
4 – 20 mA DC
Other
-
Angular Range (°):
0 – 120
-
Non-Linearity ± (%):
.25
-
Bearing Type :
ABEC 3 Precision Ball Bearing