Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Configuration (Pole-Throw) :
Four Pole - Three Throw
-
Number of Actuators :
Single
-
Number of Positions :
3
-
Operating Function :
On On On
Electrical Characteristics
-
Contact Current Rating (A):
.3
-
Operating Voltage (VAC):
125
Body Features
-
Actuator Profile :
Extended
-
Actuator Material :
Polyester
-
Actuator Color :
Black
-
Actuator Travel :
2 mm [ .079 in ]
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
Termination Features
-
Termination Post & Tail Length :
3.51 mm [ .136 in ]
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
Dimensions
-
Product Length :
26.67 mm [ 1.05 in ]
-
Product Width :
9.35 mm [ .368 in ]
-
Actuator Length :
9.02 mm [ .355 in ]
Industry Standards
-
UL Flammability Rating :
UL 94HB