Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles :
1
-
Contact Arrangement :
1 Form X (SPST-NO-DM)
Electrical Characteristics
-
Coil Resistance (Ω):
350
-
Contact Current Rating (A):
500
-
Contact Switching Voltage (Max) (VDC):
900
-
Coil Voltage Rating (VDC):
72
Body Features
-
Enclosure Type :
Hermetically Sealed
Contact Features
-
Contact Material :
Copper
Termination Features
-
Coil Termination & Connection Type :
10-32 Stud
-
Mains Termination & Connection Type :
M8 x 1.25 Stud
Mechanical Attachment
-
Torque (Coil) (in-lbs):
24
-
Torque (Main) (in-lbs):
75