Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Lighting Product Type :
Shorting Cap
-
Sealable :
Yes
Electrical Characteristics
-
Operating Voltage Range (VAC):
600
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Current Rating (Max) (A):
15
Dimensions
-
Product Diameter :
84.7 mm [ 3.33 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application :
Power