Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pluggable I/O Product Type :
Receptacle Assembly
-
Sealable :
Yes
-
Form Factor :
CXP
-
Cage Type :
Single
Configuration Features
-
Number of Positions :
84
-
Number of Ports :
1
-
Port Matrix Configuration :
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s):
125
Body Features
-
Primary Product Plating Material :
Tin over Nickel
-
Cage Plating Material :
Tin over Nickel
Contact Features
-
Contact Current Rating (Max) (A):
.5
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material :
Gold or Gold Flash over Palladium Nickel
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Press-Fit
Housing Features
-
Housing Material :
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch) :
.03 mm [ .8 in ]
Dimensions
-
PCB Thickness (Recommended) :
1.57 mm [ .062 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box & Tray
Other
-
Included Lightpipe :
Yes
-
EMI Containment Feature Type :
Elastomeric Gasket