Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles :
3
-
Contact Arrangement :
1 Form A (NO)
-
Auxiliary Switch Contact Arrangement :
Without
Electrical Characteristics
-
Contact Current Rating (A):
250
-
Contact Switching Voltage (Max) (VDC):
900
Body Features
-
Enclosure Type :
Hermetically Sealed
Contact Features
-
Contact Material :
Copper
Termination Features
-
Coil Termination & Connection Type :
Connector
-
Mains Termination & Connection Type :
M8 x 1.25
Mechanical Attachment
-
Product Mounting Feature Type :
Mounting Plate, Screw
-
Torque (Main) (in-lbs):
78 – 98