Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Integral connector
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
23.11 mm [ .91 in ]
-
Hex Width Across Flats :
10 mm [ .393 in ]
Usage Conditions
-
Pressure :
5 bar [ 75 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range :
2X FS
-
Output Signal Type :
10 mV/V
-
Pressure Accuracy :
Down to ± .25% FSO
Other
-
Sensor Options :
IP67 Protection
-
Port Fitting :
10-32 UNF Male