Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Embedded
-
Accelerometer Type :
3-Wire Voltage
-
Vibration Sensor Product Type :
Piezoelectric Accelerometer
-
Output Current Type :
AC
Electrical Characteristics
-
Full Scale Output Voltage (VDC):
±2
-
Excitation Voltage Range (VDC):
3 – 5.5
Signal Characteristics
-
Frequency Response (Hz):
1 to 8000
Body Features
-
Product Weight :
5 g [ .17 oz ]
-
Primary Product Material :
Stainless Steel
-
Number of Sensing Axes :
Uniaxial
Mechanical Attachment
-
Sensor Mount Type :
Adhesive, Screw Mount
Usage Conditions
-
Operating Temperature Range :
-40 – 100 °C [ -40 – 212 °F ]
Other
-
Acceleration Range (±) (g):
100
-
Sensitivity (mV/g):
20
-
Non-Linearity (FSO) (%):
±1
-
Overall Acceleration Range (±) (g):
20 – 500
-
Sensitivity Range (mV/g):
4 – 100