154N-010G-RT-10163
ASSY,NISO,HP,GAGE,VITON O-RING
154N-010G-RT-10163
ASSY,NISO,HP,GAGE,VITON O-RING
-
Pressure (psi):
10
-
Pressure Sensor Type :
Media Isolated mV Output Pressure Sensors
-
Pressure Type :
Gauge
-
Output Signal Type :
100 mV
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
See All Features