Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Media Isolated mV Output Pressure Sensors
-
Pressure Type :
Absolute
-
Sensor Package :
Threaded Process Fittings
Configuration Features
-
Electrical Connection :
Cable
Electrical Characteristics
-
Supply Voltage Range (V):
5
-
Supply Current (mA):
1.5
Dimensions
-
Product Height :
6.98 mm [ .275 in ]
-
Product Diameter :
22.1 mm [ .87 in ]
Usage Conditions
-
Pressure (bar):
2
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
10 bar
Other
-
Sensor Options :
No Tube
-
Non-Linearity ± (%):
.1
-
Port Fitting :
Custom Cable Length