Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Media Isolated mV Output Pressure Sensors
-
Pressure Type :
Gauge
-
Sensor Package :
O-Ring Mount
Configuration Features
-
Electrical Connection :
Cable w/ Connector
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
13.8 mm [ .54 in ]
-
Product Diameter :
18.97 mm [ .746 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 70 °C [ -4 – 158 °F ]
Operation/Application
-
Proof Pressure Range :
3X
-
Pressure (psi):
1
-
Output Signal Type :
100mV
Other
-
Sensor Options :
No Tube
-
Non-Linearity ± (%):
.1