Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Header Type :
Fully Shrouded
-
Terminal Block Connector Type :
Header
-
Connector System :
Wire-to-Board
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
3
-
Number of Rows :
1
-
Stacking Configuration :
Side Stackable
Electrical Characteristics
-
Operating Voltage (VAC):
300
Body Features
-
Product Orientation :
Right Angle
-
Primary Product Color :
Green
Contact Features
-
Contact Base Material :
Brass
-
Contact Mating Area Plating Material :
Tin
-
Contact Current Rating (Max) (A):
12
Termination Features
-
Termination Post & Tail Length :
3.8 mm [ .15 in ]
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
PBT
-
Centerline (Pitch) :
5.08 mm [ .2 in ]
Dimensions
-
Wire Size (AWG):
30 – 12
-
Wire Size (mm²):
.05 – 3
Usage Conditions
-
Operating Temperature Range :
-40 – 110 °C [ -40 – 230 °F ]
Operation/Application
-
Circuit Application :
Power & Signal