Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Board-to-Board
-
Connector & Housing Type :
Plug
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
10
-
PCB Mount Orientation :
Right Angle
Electrical Characteristics
-
Operating Voltage (VDC):
30
Contact Features
-
Contact Current Rating (Max) (A):
6
Mechanical Attachment
-
PCB Mount Retention Type :
Through Hole
Housing Features
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-20 – 80
Operation/Application
-
Circuit Application :
Power & Signal
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
50