Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Splice Type :
Pigtail Splice
-
Sealable :
No
Configuration Features
-
Splice Capacity :
3
-
Number of Serrations :
5
-
Strip Orientation :
End Feed
Electrical Characteristics
-
Operating Voltage (V):
250
Body Features
-
Product Weight (g):
.119
-
Splice Features :
Serrated
Contact Features
-
Terminal Plating Material :
Tin
-
Contact Base Material :
Brass
-
Barrel Type :
Open
Mechanical Attachment
-
Wire Insulation Support :
Without
Dimensions
-
Wire Size (AWG):
26 – 20
-
Wire Size (mm²):
.15 – .6
-
Wire Size (CMA):
300 – 1200
-
Terminal Material Thickness :
.4 mm [ .015 in ]
-
Product Length :
5.72 mm [ .225 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
-
Operating Temperature Range :
-65 – 150 °C [ -85 – 302 °F ]
Industry Standards
-
Government Qualified Splice :
No
Packaging Features
-
Packaging Quantity :
20000
-
Packaging Method :
Strip