Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Plug & Play
-
Accelerometer Type :
MEMS DC
-
Vibration Sensor Product Type :
MEMS Accelerometer
Configuration Features
-
Electrical Connection :
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC):
±2
-
Excitation Voltage Range (VDC):
8.5 – 36
-
Zero Acceleration Output (mV):
2500 ±10
Signal Characteristics
-
Frequency Response (Hz):
0-400
Body Features
-
Product Weight :
38 g [ 1.33 oz ]
-
Primary Product Material :
Anodized Aluminum
-
Number of Sensing Axes :
Uniaxial
Mechanical Attachment
-
Sensor Mount Type :
Screw Mount
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Other
-
Acceleration Range (±) (g):
1
-
Sensitivity (mV/g):
2000
-
Non-Linearity (FSO) (%):
±1.25