Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%):
±.1
-
Rate & Inertial Sensor Type :
Rate Sensors/Gyros
Electrical Characteristics
-
Excitation Voltage Range (VDC):
8.5 – 36
Body Features
-
Case Material :
Anodized Aluminium
Dimensions
-
Product Height (mm):
27.3
-
Product Length (mm):
24
-
Product Width (mm):
24
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Other
-
FS Range (±) DEG/SEC :
100