Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%):
±0.8
Electrical Characteristics
Dimensions
-
Lead Wire Length :
76 mm [ 2.992 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
.1
-
Operating Temperature Range :
-40 – 100 °C [ -40 – 212 °F ]
-
Operating Temperature (Max) :
100 °C [ 212 °F ]