Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%):
±.5
-
Rate & Inertial Sensor Type :
Rate Sensors/Gyros
Electrical Characteristics
-
Excitation Voltage Range (VDC):
4.9 – 16
Body Features
-
Case Material :
Stainless Steel
Dimensions
-
Product Height (mm):
15.2
-
Product Length (mm):
21.3
-
Product Width (mm):
21.3
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Other
-
FS Range (±) G :
500
-
FS Range (±) DEG/SEC :
1000