Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type :
Voltage Inline amplifier
Electrical Characteristics
-
Supply Voltage Range (VDC):
10, 15
Usage Conditions
-
Operating Temperature Range :
-10 – 70 °C [ 14 – 158 °F ]