Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
LED Holders Product Type :
Optic
Configuration Features
-
Lighting Connector Features Included :
Does Not Enable Zhaga Compatibility, No Driver on Board, No Thermal Protection, Optic Compatible
Electrical Characteristics
-
Operating Voltage (VDC):
40
-
Current Rating (Max) (A):
1.5
Body Features
-
Compatible LED :
Lumileds LUXEON S
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Housing Features
-
Housing Material :
Polycarbonate
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 105
Operation/Application
-
Circuit Application :
Power