Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Enclosure Type :
Hermetically Sealed
Configuration Features
-
Number of Poles :
3
-
Auxiliary Switch Contact Arrangement :
1 Form A, SPST-NO
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC):
1800
-
Coil Voltage Rating (VDC):
24
-
Actuating System :
DC
Contact Features
-
Contact Base Material :
Copper
-
Contact Current Rating (A):
350
-
Contact Arrangement :
1 Form A (NO)
Termination Features
-
Auxiliary Termination Connection Type :
Wire Connector
-
Coil Termination Connection Type :
Quick Connect
-
Mains Termination Connection Type :
M6 Female Thread
Mechanical Attachment
-
Product Mounting Feature Type :
Mounting Plate, Screw
-
Torque (Main) (in-lbs):
98