Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Modular Terminal Block Product Type :
Screw Terminal Block
Configuration Features
-
Block Function :
Feed-Through
-
Number of Positions :
2
Electrical Characteristics
-
Operating Voltage (VAC):
300
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
Wire Contact Termination Area Plating Material :
Zinc
-
Contact Current Rating (Max) (A):
30
Termination Features
-
Termination Method to Wire & Cable :
Tubular Clamp
Housing Features
-
Centerline (Pitch) :
11.18 mm [ .44 in ]
Dimensions
-
Product Spacing :
14.24 mm [ .56 in ]
-
Wire Size (AWG):
22 – 10
Usage Conditions
-
Operating Temperature Range :
150 °C [ 302 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0