Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class F
-
Contact Arrangement :
1 Form A (NO)
-
Contact Number of Poles :
1
-
Insulation Special Features :
Tracking Index of Relay Base PTI250
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
16
-
Coil Power Rating DC (mW):
400
-
Coil Resistance (Ω):
360
-
Coil Voltage Rating (VDC):
12
-
Contact Current Rating (A):
16
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
250
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
5000
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Making Current (A):
30
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
Body Features
-
Product Weight :
14 g [ .494 oz ]
Contact Features
-
Contact Material :
AgNi90/10
Termination Features
-
Relay Connection Type :
PCB Termination
-
Terminal Configuration :
Solder Pins
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
15.7 mm [ .618 in ]
-
Product Length :
29 mm [ 1.14 in ]
-
Product Width :
12.7 mm [ .5 in ]
-
Insulation Creepage Between Contact & Coil :
10 mm [ .394 in ]
-
Insulation Clearance Between Contact & Coil :
10 mm [ .394 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
105 °C [ 221 °F ]
Operation/Application
-
Coil Magnetic System :
Monostable
-
Solder Process :
Wave Solder
-
Actuating System :
DC
Packaging Features
-
Packaging Method :
Carton, Tube
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
12 – 16
-
Coil Power Rating Class (mW):
300 – 400
-
Height Class (Mechanical) (mm):
15 – 16
-
Insulation Clearance Class (mm):
8
-
Insulation Creepage Class (mm):
8
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
4000 – 5000
-
Length Class (Mechanical) (mm):
25 – 30