Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface :
BNC
-
RF Connector Style :
Jack
-
Connector System :
Cable-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
-
Impedance (Ω):
50
-
EMI & RFI Protection & Suppression Type :
Isolated Ground
Body Features
-
Body Material :
Die Cast Zinc
-
Body Plating Material :
Nickel
Contact Features
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
-
Termination Post & Tail Length :
4.3 mm [ .169 in ]
Mechanical Attachment
-
Panel Attachment Style :
Rear Mount
-
Panel Mount Feature Type :
Hex Nut
-
PCB Mount Retention :
With
-
RF Connector Coupling Mechanism :
Bayonet
-
Connector Mounting Type :
Board Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
With
Dimensions
-
Profile Height from PCB :
13.16 mm [ .518 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
-
Panel Thickness (Recommended) :
1.5 – 5.5 mm [ .059 – .217 in ]
-
Mounting Post Length :
3.7 mm [ .146 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz):
4
Other
-
Grade :
Commercial
-
Dielectric Material :
PE-606