Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type :
Stranded
-
Connector Product Type :
Connector Assembly
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Contacts Preloaded :
Yes
-
Number of Positions :
5
-
Number of Rows :
1
-
Number of Cavities :
5
Electrical Characteristics
-
Operating Voltage (VDC):
250
-
Operating Voltage (VAC):
250
Contact Features
-
Wire Contact Termination Area Plating Material :
Silver
-
Contact Type :
Receptacle
-
Contact Layout :
Inline
-
Contact Mating Area Plating Material :
Tin
-
Contact Retention Within Housing :
With
-
Contact Current Rating (Max) (A):
10
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Mating Retention :
With
-
Mating Retention Type :
Locking Latch
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Color :
Natural
-
Housing Material :
PA 6.6
-
Centerline (Pitch) :
5 mm [ .197 in ]
Dimensions
-
Wire Size (mm²):
.32 – 1.04
-
Wire Size (AWG):
22 – 17
-
Product Length :
24.95 mm [ .98 in ]
-
Product Width :
25.7 mm [ 1.01 in ]
-
Connector Height :
12 mm [ .47 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 130 °C [ -40 – 266 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Power
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
UL, VDE
-
UL Flammability Rating :
UL 94V-2
-
UL Rating :
Recognized
Packaging Features
-
Packaging Method :
Box & Tray, Tray
-
Packaging Quantity :
1960