Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape :
Cylindrical
Configuration Features
-
Electrical Connection :
Shielded Cable
Electrical Characteristics
-
Supply Voltage Range (V):
3
Signal Characteristics
-
Excitation Frequency (kHz):
2.5 – 10
Body Features
-
Case Material :
Stainless Steel
-
Core Configuration :
Spring Loaded
Dimensions
-
Product Diameter :
9.52 mm [ .375 in ]
Usage Conditions
-
Operating Temperature Range :
-18 – 121 °C [ 0 – 250 °F ]
Other
-
Linearity Error (Full Range) (%):
±.25