Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection :
Leads
Electrical Characteristics
-
Supply Voltage Range (V):
3
Signal Characteristics
-
Excitation Frequency (kHz):
2.5
Body Features
-
Case Material :
Stainless Steel
-
Core Configuration :
Separate Core
Dimensions
-
Product Diameter :
9.52 mm [ .375 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 105, -55 – 200
-
Operating Temperature Range (°F):
-67 – 221, -67 – 392
Other
-
Linearity Error (Full Range) (%):
±.25