Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Package Size Code
0201, 0402, 0603, 0805, 1210
Electrical Characteristics
-
Passive Component Tolerance (%)
25
-
Impedance (Ω)
10, 17, 19, 26, 30, 31, 33, 40, 50, 52, 60, 68, 70, 75, 80, 100, 120, 150, 180, 200, 220, 240, 300, 330, 400, 420, 430, 450, 470, 500, 530, 600, 750, 800, 1000, 1200, 1500
-
Current Rating (Max) (mA)
50, 100, 150, 200, 300, 350, 400, 450, 500, 600, 700, 800, 1500, 3000
-
DC Resistance (Ω)
.04, .05, .075, .1, .15, .17, .18, .2, .25, .28, .3, .35, .4, .45, .5, .55, .6, .65, .7, .75, .9, 1, 1.1, 1.5
Dimensions
-
Product Length (mm)
.6, 1, 1.6, 2, 3.2
-
Product Length (in)
.023, .039, .062, .078, .125
-
Product Width (mm)
.3, .5, .8, 1.25, 1.6, 2.5
-
Product Width (in)
.011, .019, .031, .049, .062, .098
-
Product Height (mm)
.3, .5, .8, .9, 1.1, 1.3
-
Product Height (in)
.011, .019, .031, .035, .043, .051
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125
Reference Number
-
TE Internal Number
CAT-LV2-BAGC020125