Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Lighting Product Type
Connector
-
Connector System
Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Rows
1
-
Number of Positions
2, 3
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
600
Body Features
-
Primary Product Color
Black, Natural, Orange
Contact Features
-
Contact Current Rating (Max) (A)
9
Termination Features
-
Termination Method to Wire & Cable
Poke-In
Housing Features
-
Centerline (Pitch) (mm)
4.5
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 105
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Approved Standards Products
UL 1977
Packaging Features
-
Packaging Method
Loose Piece
-
Packaging Quantity
500
Reference Number
-
TE Internal Number
CAT-L6267-B2125C