Product | TE Part # | Documents | Number of Positions | PCB Mount Orientation | Contact Mating Location | Connector Height | Connector Width | Connector & Contact Terminates To |
---|
| 2-84533-0 | Product Drawing 3D PDF | 20 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 1-84533-0 | Product Drawing 3D PDF | 10 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84534-2 | Product Drawing 3D PDF | 12 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 3-84534-0 | Product Drawing 3D PDF | 30 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 4-84534-0 | Product Drawing 3D PDF | 40 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 84533-4 | Product Drawing 3D PDF | 4 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 84533-5 | Product Drawing 3D PDF | 5 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 84533-6 | Product Drawing 3D PDF | 6 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 84533-8 | Product Drawing 3D PDF | 8 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 1-84533-2 | Product Drawing 3D PDF | 12 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84534-6 | Product Drawing 3D PDF | 16 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 1-84534-0 | Product Drawing 3D PDF | 10 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 1-84534-4 | Product Drawing 3D PDF | 14 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 1-84534-5 | Product Drawing 3D PDF | 15 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 2-84534-0 | Product Drawing 3D PDF | 20 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 84534-4 | Product Drawing 3D PDF | 4 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84534-7 | Product Drawing 3D PDF | 17 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 84534-9 | Product Drawing 3D PDF | 9 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 1-84533-4 | Product Drawing 3D PDF | 14 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84534-2 | Product Drawing 3D PDF | 22 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84533-1 | Product Drawing 3D PDF | 11 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 1-84533-3 | Product Drawing 3D PDF | 13 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84533-5 | Product Drawing 3D PDF | 15 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 1-84533-6 | Product Drawing 3D PDF | 16 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84533-7 | Product Drawing 3D PDF | 17 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 1-84533-8 | Product Drawing 3D PDF | 18 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 1-84533-9 | Product Drawing 3D PDF | 19 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84534-1 | Product Drawing 3D PDF | 11 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84534-3 | Product Drawing 3D PDF | 13 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 1-84534-8 | Product Drawing 3D PDF | 18 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 1-84534-9 | Product Drawing 3D PDF | 19 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84533-1 | Product Drawing 3D PDF | 21 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 2-84533-3 | Product Drawing 3D PDF | 23 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 2-84533-4 | Product Drawing 3D PDF | 24 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84533-5 | Product Drawing 3D PDF | 25 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84533-6 | Product Drawing 3D PDF | 26 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84533-7 | Product Drawing 3D PDF | 27 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 2-84533-8 | Product Drawing 3D PDF | 28 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84533-9 | Product Drawing 3D PDF | 29 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84534-1 | Product Drawing 3D PDF | 21 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84534-3 | Product Drawing 3D PDF | 23 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 2-84534-4 | Product Drawing 3D PDF | 24 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 2-84534-5 | Product Drawing 3D PDF | 25 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 2-84534-6 | Product Drawing 3D PDF | 26 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 2-84534-7 | Product Drawing 3D PDF | 27 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 2-84534-8 | Product Drawing 3D PDF | 28 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 2-84534-9 | Product Drawing 3D PDF | 29 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 3-84533-0 | Product Drawing 3D PDF | 30 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 3-84533-1 | Product Drawing 3D PDF | 31 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 3-84533-7 | Product Drawing 3D PDF | 37 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 3-84534-1 | Product Drawing 3D PDF | 31 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 3-84534-2 | Product Drawing 3D PDF | 32 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 3-84534-4 | Product Drawing 3D PDF | 34 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 3-84534-5 | Product Drawing 3D PDF | 35 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 3-84534-6 | Product Drawing 3D PDF | 36 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 3-84534-7 | Product Drawing 3D PDF | 37 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 3-84534-8 | Product Drawing 3D PDF | 38 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 3-84534-9 | Product Drawing 3D PDF | 39 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 4-84533-0 | Product Drawing 3D PDF | 40 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 5-84533-5 | Product Drawing 3D PDF | 15 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 84533-7 | Product Drawing 3D PDF | 7 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC) |
| 84533-9 | Product Drawing 3D PDF | 9 | Right Angle | Top | 4.8 mm | 8.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 84534-5 | Product Drawing 3D PDF | 5 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |
| 84534-6 | Product Drawing 3D PDF | 6 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC), Printed Circuit Board |
| 84534-7 | Product Drawing 3D PDF | 7 | Vertical | - | 7.8 mm | 4.8 mm | Flexible Printed Circuit (FPC) |