Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Header Type
Fully Shrouded
-
Rectangular Power Connector Type
Header
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Positions
2, 3, 4, 5, 6, 7, 8
-
PCB Mount Orientation
Vertical
-
Number of Power Positions
2
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
600
Contact Features
-
Contact Mating Area Plating Material
Tin
-
Contact Current Rating (Max) (A)
12
-
Contact Type
Pin
-
PCB Contact Termination Area Plating Material
Pre-Tin
-
Contact Mating Area Plating Material Thickness (µm)
1.18
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
Housing Features
-
Centerline (Pitch)
3.96 mm [ .156 in ]
-
Housing Color
Black
-
Housing Material
LCP GF30 (Liquid Crystal Polymer)
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Glow Wire Rating
GWT 750°C (Without Flame)
-
Glow Wire Material Rating
Material with GWFI 850°C
Reference Number
-
TE Internal Number
CAT-EC749-R2456