This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Panel Mount Flange

Body Features

  • Primary Product Color  Black

Mechanical Attachment

  • Thread Size  1-3/8-18, 15/16-20, 3/4-20, 5/8-24

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-AM71-C83998P

Related Materials

Datasheets & Catalog Pages