Ultra-Pod pre-insulated FASTON terminals

Pre-insulated terminals can lower your costs

Integral plastic carrier automatically provides insulation of F-crimp FASTON receptacles and tabs for applied cost savings.

Ultra-Pod fully insulated FASTON receptacles and tabs offer one-step automatic application of insulated quick connects. The unique integral plastic carrier designed specifically for this product allows insulated F-Crimp terminations to be produced quickly and easily. Applied cost savings are attainable with either bench or high-speed automatic termination equipment and the elimination of any secondary insulation operations. Both the crimping of the terminal and the terminal insulating occur in a single stroke of the press and applicator — the crimping on the down-stroke and the insulating on the up-stroke.

Key Features

  • One-step applicator assembly of fully insulated receptacles and tabs
  • Brass and steel base metals with tin and nickel plating permits flexibility for a variety of application environments
  • UL 94 V-2, V-0 and glow wire materials
  • F-Crimp termination for 22-10 AWG
  • Standard and large insulation diameter product
  • 600V application approval

Applications

  • Household appliances
  • Lawn and garden equipment
  • HVAC equipment
  • Industrial machinery
  • Vending machines
  • Motorcycles, cars, trucks, marine, and off-highway vehicles
  • Computers, consumer electronics, and home entertainment