LIF F-Spring contact FASTON terminal

Low insertion force for easy assembly.

F-spring contact FASTON terminals require low mating force, have a low profile and are rated for high temperature applications.

F-Spring contact FASTON terminal meets high quality and safety requirements for many applications. This product offers improved retention, insertion, and contact-stability benefits compared with other solutions on the market. The terminal’s ergonomic features can help manufacturers provide safe and efficient assembly, which in turn results in end-product reliability and customer satisfaction. The F-spring contact FASTON terminal is suitable for large and small appliances, power tools, electric motors, air conditioning, lighting, automotive, high-temperature designs, and many other applications that require long-life interconnections.

Features

  • For 6.35 x 0.8mm tabs
  • Low insertion force
  • Small size
  • High current rating (up to 20A)
  • Nickel plated steel

Advantages

  • Low insertion force of only 35N for easy assembly by line workers
  • Optimum wiping action during contact engagement
  • Small size eases assembly
  • Locking dimple on cantilevered surface maintains contact position
  • High operating temperature for reliability in high-temperature applications

Applications

  • Appliances
  • Power tools
  • Electric motors
  • HVAC
  • Lighting
  • Automotive
  • Industrial machinery
  • High temperature designs
2178299-1 Quick Disconnects
PRODUCT

Terminals & Splices

-

Quick Disconnects

6.3 SRS F-SPRING LIF RECEPTACLE - 2178299-1

  • TE Internal Number: 2178299-1

active
  • Insulated No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Contact Base Material Steel
  • Disconnect Type Quick Connect
  • Wire/Cable Composition Stranded
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Terminates To Wire & Cable
  • FASTON Yes
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Nickel
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 4.1
  • Mating Retention Type Dimple
  • Wire Size 20 – 18
  • Wire Size .5 – .8
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 1.8 – 2.5
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 2.5
  • Overall Length 19
  • Operating Temperature Range 250
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment With locking lance.
2178300-1 Quick Disconnects
PRODUCT

Terminals & Splices

-

Quick Disconnects

6.3 SRS F-SPRING LIF RECEPT - NIST - 2178300-1

  • TE Internal Number: 2178300-1

active
  • Insulated No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Contact Base Material Steel
  • Disconnect Type Quick Connect
  • Wire/Cable Composition Stranded
  • Wire/Cable Type Discrete Wire
  • Product Type F-Spring
  • Wire Stop No
  • Terminates To Wire & Cable
  • FASTON Yes
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Nickel
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 4.1
  • Mating Retention Type Dimple
  • Wire Size 18 – 14
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3 – 4.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.3
  • Overall Length 19
  • Operating Temperature Range 250
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment With locking lance.
2178301-1 Quick Disconnects
PRODUCT

Terminals & Splices

-

Quick Disconnects

6.3 SRS F-SPRING LIF RECEPTACLE - 2178301-1

  • TE Internal Number: 2178301-1

active
  • Insulated No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Contact Base Material Steel
  • Disconnect Type Quick Connect
  • Wire/Cable Composition Stranded
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Terminates To Wire & Cable
  • FASTON Yes
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Nickel
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 4.1
  • Mating Retention Type Dimple
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.6 – 5
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 5
  • Overall Length 19
  • Operating Temperature Range 250
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment With locking lance.
2178423-1 Quick Disconnects
PRODUCT

Terminals & Splices

-

Quick Disconnects

6.3 SRS FLAG F-SPRING LIF RECEPTACLE - 2178423-1

  • TE Internal Number: 2178423-1

active
  • Insulated No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Contact Base Material Steel
  • Disconnect Type Quick Connect
  • Wire/Cable Composition Stranded
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Terminates To Wire & Cable
  • FASTON Yes
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Nickel
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 4.1
  • Mating Retention Type Dimple
  • Wire Size 20 – 16
  • Wire Size .5 – 1.3
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 1.9 – 3.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.3
  • Overall Length 15.6
  • Operating Temperature Range 250
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment With locking lance.
2178438-1 Quick Disconnects
PRODUCT

Terminals & Splices

-

Quick Disconnects

6.3 SRS F-SPRING LIF RECEPTACLE - 2178438-1

  • TE Internal Number: 2178438-1

active
  • Insulated No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Disconnect Type Quick Connect
  • Wire/Cable Composition Stranded
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Terminates To Wire & Cable
  • FASTON Yes
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Nickel
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 4.1
  • Mating Retention Type Dimple
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 1.4 – 2.16
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 2.16
  • Overall Length 19
  • Operating Temperature Range 250
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment With locking lance.
2178439-1 Quick Disconnects
PRODUCT

Terminals & Splices

-

Quick Disconnects

6.3 SRS FLAG F-SPRING LIF RECEPT - NIST - 2178439-1

  • TE Internal Number: 2178439-1

active
  • Insulated No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Contact Base Material Steel
  • Disconnect Type Quick Connect
  • Wire/Cable Composition Stranded
  • Wire/Cable Type Discrete Wire
  • Product Type F-Spring
  • Wire Stop No
  • Terminates To Wire & Cable
  • FASTON Yes
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Pre-Nickel
  • Finish Nickel
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 4.1
  • Mating Retention Type Dimple
  • Wire Size 1.25 – 3
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.7 – 3.81
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.81
  • Overall Length 15.6
  • Operating Temperature Range 250
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment With locking lance.