TE Solistrand Terminals and Splices

Quality in termination

SOLISTRAND Terminals and Splices offer superior performance characteristics while terminating solid and stranded wire or irregular shaped conductors.

Quality termination. SOLISTRAND terminals and splices are specifically engineered to ensure reliable and long lasting performance in the most punishing environments. SOLISTRAND is corrosion resistant, vibration resistant, and proudly features a tensile strength well within the limits of commercial and military specifications.

TE Connectivity provides the associated SOLISTRAND crimping tools assuring terminations are consistent and uniformly perfect, making quality control easy and performance reliable. SOLISTRAND is available in ring, flag, spade, hook, and flanged tongue terminals, as well as parallel and butt splices.

600

600 MCM max wire size

170°

Max operating temperature (in C)

MIL

MIL-SPEC, UL, and CSA approvals

Features

  • Uninsulated, tin plating
  • Wire range: 26 AWG (0.1 mm2) - 600 MCM
  • Operating Voltage: designed to handle voltage rating for assigned wire
  • Temperature rated up to 170°C
  • UL Listed, CSA certified
  • Many SOLISTRAND terminals meet or exceed SAE AS7928, Type I, Class 1 and 2 requirements

Benefits

  • Corrosion and vibration resistant, superior tensile strength
  • Brazed seam for uniform metal strength around the entire barrel area assuring withstanding harsh industrial environments. Brazed seam also prevents pinched wires
  • “W” crimp provides excellent electrical performance and higher tensile strength
  • Dimples or serrations inside the wire barrel provide optimum tensile strength and maximum electrical contact area after crimping
  • Bell mouth on barrel entrance makes insertion of wires easier

Applications

  • Pad and pole mount transformers
  • Power supplies
  • Motors
  • Switchgear
  • Telecommunications
  • Appliances
  • Panel boxes
  • Heavy equipment
  • Instruments / control
  • Transportation