Products (95) Overview
Aluminum Immersion Probe

NTC Thermistor Sensors and Probes

TE Connectivity (TE) manufactures NTC (negative temperature coefficient) thermistor sensors and probes for various applications and industries. From HVAC controls to flight qualified space systems, our temperature sensor portfolio allows for the selection of various standard and custom designs.

NTC Thermistor Sensors and Probe Assemblies. Our NTC thermistor sensors are encapsulated (with leads), leadless chip, SMD and space qualified (HI REL) NTC thermistors. TE's NTC thermistor probe assemblies are surface, air-gas, HVAC-R, liquid and patient temperature sensors configured with application specific housings and styles.

 

 

Surface Temperature Probes

NTC thermistor probes are manufactured for surface temperature applications. These NTC surface temperature probes are available in multiple thermistor resistance values and tolerances. Ring lug temperature sensors of various sizes and custom surface temperature probes are available.

Surface-mount Flag Terminal Probe

Air-Gas Temperature Probes

NTC thermistor probes are available for air/gas temperature applications. These temperature probes are available in multiple thermistor resistance values and tolerances in standard packages or custom designs.

405 Air Temperature Probe

HVAC/R Temperature Probes

These temperature probes for heating, ventilation, air conditioning and refrigeration applications are specifically designed for the HVAC/R market. NTC temperature probes are available in a variety of mechanical housings specially designed to offer superior moisture resistance. NTC HVAC/R temperature probes are available in a range of resistance vs. temperature values. Custom NTC HVAC/R temperature probes are available.

luminum immersion ntc temperature probe

Liquid Temperature Sensors

NTC thermistor sensors and probes are available for liquid temperature applications. These temperature sensors are built in multiple thermistor resistance values and tolerances. Liquid temperature sensors of various sizes and custom liquid temperature sensors are available.

Boiler temperature sensor with integrated connector

Patient Monitoring Temperature Sensors

Our 400 Series compatible NTC patient temperature monitoring sensors provide ±0.1°C accuracy per EN-12470 requirements. Autoclave-able patient temperature monitoring probes can withstand repeated 134°C autoclave cycles. Disposable patient temperature monitoring probes come in skin, general purpose, esophageal/stethoscope and foley catheter styles. Designs are available with FDA and Health Canada registered configurations as well as CE/MDD approved for European Sales. Additionally, custom designs are available.

4400 Series Disposable Medical Temperature Probes

Encapsulated NTC Thermistors with Leads

TE manufactures glass, epoxy or polyimide encapsulated NTC thermistors with leads for a wide range of applications. Encapsulated NTC thermistors are available with various lead styles and lengths, in a wide variety of resistance curves and tolerances. Custom temperature sensors are available.

Encapsulated NTC Thermistors with Leads

NTC Leadless Chip Thermistors

Our NTC leadless chip thermistors are available for wire-bond applications. Chip thermistors with silver metalization for general applications and chip thermistors with gold metalization for critical applications are available.

Gold Leadless Chips Series

NTC SMD Thermistors

TE's end banded NTC SMD thermistors in 0805, 0603 and 0402 sizes are designed for automated board mounted applications. NTC SMD thermistors are available in a variety of resistance curves and tolerances.

SMD2 (0805) NTC Thermistors

NTC Space Qualified (HI REL) Thermistors

GSFC S-311-P-18

NTC space qualified, high reliability (HI REL) thermistors are manufactured per AS9100, are suitable for critical space qualified applications as well as military NTC thermistor applications. Thermistors that meet ESA (ESCC QPL, ESCC Generic Specification 4006) and NASA (NPSL, GSFC S-311-P-18) specifications are available. Custom NTC space qualified thermistors may be designed to source control drawings.

44900 Series NTC Thermistors
Related Materials
Aluminum Immersion Probe

NTC Thermistor Sensors and Probes

TE Connectivity (TE) manufactures NTC (negative temperature coefficient) thermistor sensors and probes for various applications and industries. From HVAC controls to flight qualified space systems, our temperature sensor portfolio allows for the selection of various standard and custom designs.

NTC Thermistor Sensors and Probe Assemblies. Our NTC thermistor sensors are encapsulated (with leads), leadless chip, SMD and space qualified (HI REL) NTC thermistors. TE's NTC thermistor probe assemblies are surface, air-gas, HVAC-R, liquid and patient temperature sensors configured with application specific housings and styles.

 

 

Surface Temperature Probes

NTC thermistor probes are manufactured for surface temperature applications. These NTC surface temperature probes are available in multiple thermistor resistance values and tolerances. Ring lug temperature sensors of various sizes and custom surface temperature probes are available.

Surface-mount Flag Terminal Probe

Air-Gas Temperature Probes

NTC thermistor probes are available for air/gas temperature applications. These temperature probes are available in multiple thermistor resistance values and tolerances in standard packages or custom designs.

405 Air Temperature Probe

HVAC/R Temperature Probes

These temperature probes for heating, ventilation, air conditioning and refrigeration applications are specifically designed for the HVAC/R market. NTC temperature probes are available in a variety of mechanical housings specially designed to offer superior moisture resistance. NTC HVAC/R temperature probes are available in a range of resistance vs. temperature values. Custom NTC HVAC/R temperature probes are available.

luminum immersion ntc temperature probe

Liquid Temperature Sensors

NTC thermistor sensors and probes are available for liquid temperature applications. These temperature sensors are built in multiple thermistor resistance values and tolerances. Liquid temperature sensors of various sizes and custom liquid temperature sensors are available.

Boiler temperature sensor with integrated connector

Patient Monitoring Temperature Sensors

Our 400 Series compatible NTC patient temperature monitoring sensors provide ±0.1°C accuracy per EN-12470 requirements. Autoclave-able patient temperature monitoring probes can withstand repeated 134°C autoclave cycles. Disposable patient temperature monitoring probes come in skin, general purpose, esophageal/stethoscope and foley catheter styles. Designs are available with FDA and Health Canada registered configurations as well as CE/MDD approved for European Sales. Additionally, custom designs are available.

4400 Series Disposable Medical Temperature Probes

Encapsulated NTC Thermistors with Leads

TE manufactures glass, epoxy or polyimide encapsulated NTC thermistors with leads for a wide range of applications. Encapsulated NTC thermistors are available with various lead styles and lengths, in a wide variety of resistance curves and tolerances. Custom temperature sensors are available.

Encapsulated NTC Thermistors with Leads

NTC Leadless Chip Thermistors

Our NTC leadless chip thermistors are available for wire-bond applications. Chip thermistors with silver metalization for general applications and chip thermistors with gold metalization for critical applications are available.

Gold Leadless Chips Series

NTC SMD Thermistors

TE's end banded NTC SMD thermistors in 0805, 0603 and 0402 sizes are designed for automated board mounted applications. NTC SMD thermistors are available in a variety of resistance curves and tolerances.

SMD2 (0805) NTC Thermistors

NTC Space Qualified (HI REL) Thermistors

GSFC S-311-P-18

NTC space qualified, high reliability (HI REL) thermistors are manufactured per AS9100, are suitable for critical space qualified applications as well as military NTC thermistor applications. Thermistors that meet ESA (ESCC QPL, ESCC Generic Specification 4006) and NASA (NPSL, GSFC S-311-P-18) specifications are available. Custom NTC space qualified thermistors may be designed to source control drawings.

44900 Series NTC Thermistors